Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RP-5
RP-5
PARALLEL GRIPPER, DOUBLE WEDGE
Most widely used in the industry
Lightweight, Compact for small part handling
High grip force to size ratio
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.75
Weight (lb)
0.18
Stroke (in)
0.16
Maximum Finger Length (in)
3.0
accuracy_in_english
0.001
Repeatability (±in)
0.0005
Pressure Range (psi)
40-100 psi
Grip Force (lbf)
35.0
Grip Force with Spring Assist (lb)
40.0
Grip Force with Spring Assist (N)
178.0
Weight (kg)
0.08
Repeatability (±mm)
0.015
Stroke (mm)
4.1
Grip Force (N)
156.0
Imperial or Metric Product
Imperial
Maximum Finger Length (mm)
76.0
Cylinder Bore (mm)
19.05
PRODUCT_WEIGHT_LBS
0.1764
Number of Jaws
2.0
Product Type
2 Jaw Parallel
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Series
RP_5-10
Jaw Operation
Synchronous
Product Function
Gripping
Spring Assist
Optional
PublishedDate
1727974491000
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec)
0.14
DistributorGroup
Robohand Gripping Solutions
PRODUCT_WEIGHT_KG
0.0800
283-HTS_TARIFF_CODE
84799080
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Special Feature
High Impact Force
Back to Top