Grippers
Destaco’s RPR Series of 2-jaw, heavy-duty parallel grippers feature high rigidity and long stroke capability.

RPR-63M-250

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.00025
Cylinder Bore (in) 2.48
Pressure Range (psi) 40-100 psi
Weight (lb) 35.0
Stroke (in) 9.84
Maximum Finger Length (in) 19.7
Grip Force (lbf) 800.0
Imperial or Metric Product Metric
Cylinder Bore (mm) 63
Weight (kg) 15.8
accuracy_mm_metric 0.13
Maximum Finger Length (mm) 500.0
Stroke (mm) 250.0
Repeatability (±mm) 0.05
Grip Force (N) 3520.0
PublishedDate 1673984340000
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Non-Synchronous Available
Number of Jaws 2.0
Actuation (Open/Closed) (Sec) 1.3
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Product Series RPR
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Heavy Duty
Product Accessories
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISA-001
SENSOR, 12MM ANALOG, BALLUFF, BAW M12ME-UAC20B-S04G
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-003
VALVE KIT,FAILSAFE,1/4 NPT PORTS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-006
VALVE KIT,FAILSAFE,G1/4 PORTS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-045
CABLE, 5M LONG for ANALOG SENSOR, BALLUFF, C04ANL-00-PG-050MS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-453
SEALKIT, VITON, RPR-63-200
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-452
SEALKIT, BUNA, RPR-63-200
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-024
PLUMB,ADAPTER,G1/4 MALE,1/4 NPT FEMALE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-132
JAW SENSOR MOUNTING KIT, RPR-63-200
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-131
OPEN/CLOSE SENSOR MOUNTING KIT, RPR-63-200
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top