Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-2M-L

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.0008
Maximum Finger Length (in) 3.5
Stroke (in) 0.47
Grip Force with Spring Assist (lb) 220
Max Vacuum (in. Hg) 8
Cylinder Bore (in) 1.69
Grip Force (lbf) 183
Weight (lb) 1.2
Stroke per Jaw (in) 0.24
Grip Force (N) 812
Grip Force with Spring Assist (N) 979
Imperial or Metric Product Metric
accuracy_mm_metric 0.04
Stroke (mm) 12
Max Vacuum (mm Hg) 20
Stroke per Jaw (mm) 6
Weight (kg) 0.53
Maximum Finger Length (mm) 90
Cylinder Bore (mm) 43
Repeatability (±mm) 0.02
Spring Assist Optional
Actuation (Open/Closed) (Sec) 0.07
283-HTS_TARIFF_CODE 84798997
PRODUCT_WEIGHT_LBS 1.2
Special Feature Heavy Duty
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Number of Jaws 3
Pressure Range Without Springs 30-100 psi
Product Type 3 Jaw Parallel
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RTH
Pressure Range With Springs 60-100 psi
PRODUCT_WEIGHT_KG 0.5300
Back to Top