Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-3M-L

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.63
Stroke per Jaw (in) 0.32
Weight (lb) 2.4
Repeatability (±in) 0.0008
Cylinder Bore (in) 2.17
Grip Force (lbf) 303
Grip Force with Spring Assist (lb) 384
Max Vacuum (in. Hg) 8
Maximum Finger Length (in) 5.5
Imperial or Metric Product Metric
Max Vacuum (mm Hg) 20
Stroke (mm) 16
Grip Force (N) 1349
Grip Force with Spring Assist (N) 1708
Weight (kg) 1.08
Repeatability (±mm) 0.02
Cylinder Bore (mm) 55
Maximum Finger Length (mm) 140
accuracy_mm_metric 0.04
Stroke per Jaw (mm) 8
Number of Jaws 3
Actuation (Open/Closed) (Sec) 0.08
Pressure Range With Springs 50-100 psi
Product Type 3 Jaw Parallel
Spring Assist Optional
283-HTS_TARIFF_CODE 84799070
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
PRODUCT_WEIGHT_LBS 2.4
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Special Feature Heavy Duty
PRODUCT_WEIGHT_KG 1.0800
DistributorGroup Robohand Gripping Solutions
Pressure Range Without Springs 30-100 psi
Product Series RTH
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top