Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-3M

Visit Product Series:
CAD
Product Details Unit View:
Max Vacuum (in. Hg) 8
Cylinder Bore (in) 2.17
Grip Force (lbf) 467
Maximum Finger Length (in) 5.5
Stroke (in) 0.31
Repeatability (±in) 0.0008
Stroke per Jaw (in) 0.16
Weight (lb) 2.4
Grip Force with Spring Assist (lb) 291
Repeatability (±mm) 0.02
Grip Force with Spring Assist (N) 2627
accuracy_mm_metric 0.04
Imperial or Metric Product Metric
Grip Force (N) 2078
Max Vacuum (mm Hg) 20
Cylinder Bore (mm) 55
Maximum Finger Length (mm) 140
Weight (kg) 1.08
Stroke (mm) 8
Stroke per Jaw (mm) 4
Pressure Range With Springs 50-100 psi
Pressure Range Without Springs 30-100 psi
Product Series RTH
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
283-HTS_TARIFF_CODE 84798997
Product Type 3 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.08
Number of Jaws 3
Special Feature Heavy Duty
PRODUCT_WEIGHT_KG 1.0800
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Spring Assist Optional
PRODUCT_WEIGHT_LBS 2.4
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Accessories
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-349
SEAL KIT BUNA DTH/RTH-3M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-349V
SEAL KIT,RTH3M/RTH3M-L,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364
SEAL KIT ALIMENTATION ARRI RTH RTS DTH DTS-3M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364V
REAR INLET KIT, RTH & RTE,SIZE 3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top