Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-4M-L

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 2.83
Stroke per Jaw (in) 0.4
Maximum Finger Length (in) 7
Repeatability (±in) 0.001
Weight (lb) 4.3
Grip Force with Spring Assist (lb) 667
Max Vacuum (in. Hg) 8
Grip Force (lbf) 532
Stroke (in) 0.78
Stroke per Jaw (mm) 10
Repeatability (±mm) 0.03
Weight (kg) 1.95
Grip Force with Spring Assist (N) 2967
accuracy_mm_metric 0.06
Cylinder Bore (mm) 72
Grip Force (N) 2366
Max Vacuum (mm Hg) 20
Maximum Finger Length (mm) 178
Stroke (mm) 20
Imperial or Metric Product Metric
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.1
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Special Feature Heavy Duty
Temp Range Viton -30° to 150°C (-20° to 300°F)
Pressure Range Without Springs 30-100 psi
Product Series RTH
Pressure Range With Springs 45-100 psi
Product Function Gripping
PRODUCT_WEIGHT_KG 1.9500
Product Type 3 Jaw Parallel
Number of Jaws 3
283-HTS_TARIFF_CODE 84798997
283-COUNTRY_OF_ORIGIN FR
Spring Assist Optional
PRODUCT_WEIGHT_LBS 4.3
Back to Top