Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-4M

Visit Product Series:
CAD
Product Details Unit View:
Grip Force with Spring Assist (lb) 1026
Stroke per Jaw (in) 0.2
Weight (lb) 4.3
Stroke (in) 0.39
Repeatability (±in) 0.001
Cylinder Bore (in) 2.83
Grip Force (lbf) 819
Maximum Finger Length (in) 7
Max Vacuum (in. Hg) 8
Repeatability (±mm) 0.03
accuracy_mm_metric 0.06
Grip Force (N) 3644
Stroke per Jaw (mm) 5
Grip Force with Spring Assist (N) 4562
Maximum Finger Length (mm) 178
Cylinder Bore (mm) 72
Imperial or Metric Product Metric
Weight (kg) 1.95
Max Vacuum (mm Hg) 20
Stroke (mm) 10
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Gripping
PRODUCT_WEIGHT_LBS 4.3
Pressure Range Without Springs 30-100 psi
Pressure Range With Springs 45-100 psi
Special Feature Heavy Duty
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.1
Product Type 3 Jaw Parallel
Product Series RTH
PRODUCT_WEIGHT_KG 1.9500
283-HTS_TARIFF_CODE 84798997
Number of Jaws 3
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-350
SEAL KIT BUNA DTH/RTH-4M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365V
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365
SET JOINT ALIMENTATION ARRI RTH RTE DTH DTE-4M 5M 6M & 7M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-025
PLUMB,ADAPTER,G1/8 MALE,1/8 NPT FEMALE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-350V
SEAL KIT,RTH4M/RTH4M-L,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top