Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-5M-L

Visit Product Series:
CAD
Product Details Unit View:
Grip Force with Spring Assist (lb) 1152
Maximum Finger Length (in) 8
Repeatability (±in) 0.001
Weight (lb) 8.6
Stroke (in) 1.02
Stroke per Jaw (in) 0.51
Max Vacuum (in. Hg) 8
Grip Force (lbf) 927
Cylinder Bore (in) 3.74
Repeatability (±mm) 0.03
Cylinder Bore (mm) 95
accuracy_mm_metric 0.06
Imperial or Metric Product Metric
Max Vacuum (mm Hg) 20
Stroke per Jaw (mm) 13
Maximum Finger Length (mm) 203
Stroke (mm) 26
Grip Force with Spring Assist (N) 5124
Grip Force (N) 4125
Weight (kg) 3.9
Product Function Gripping
Special Feature Heavy Duty
PRODUCT_WEIGHT_KG 3.9000
PRODUCT_WEIGHT_LBS 8.6
DistributorGroup Robohand Gripping Solutions
Number of Jaws 3
Pressure Range With Springs 45-100 psi
Product Type 3 Jaw Parallel
Pressure Range Without Springs 30-100 psi
Product Series RTH
Spring Assist Optional
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
283-HTS_TARIFF_CODE 84798997
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.19
Back to Top