Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-5M

Visit Product Series:
CAD
Product Details Unit View:
Max Vacuum (in. Hg) 8
Repeatability (±in) 0.001
Grip Force (lbf) 1428
Maximum Finger Length (in) 8
Grip Force with Spring Assist (lb) 1771
Stroke (in) 0.51
Cylinder Bore (in) 3.74
Stroke per Jaw (in) 0.26
Weight (lb) 8.6
Maximum Finger Length (mm) 203
Grip Force with Spring Assist (N) 7877
Weight (kg) 3.9
Stroke (mm) 13
Repeatability (±mm) 0.03
Stroke per Jaw (mm) 6.5
Cylinder Bore (mm) 95
Imperial or Metric Product Metric
Max Vacuum (mm Hg) 20
Grip Force (N) 6353
accuracy_mm_metric 0.06
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Product Series RTH
Number of Jaws 3
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Spring Assist Optional
PRODUCT_WEIGHT_LBS 8.6
Actuation (Open/Closed) (Sec) 0.19
Product Function Gripping
PRODUCT_WEIGHT_KG 3.9000
Pressure Range Without Springs 30-100 psi
283-HTS_TARIFF_CODE 84798997
Product Type 3 Jaw Parallel
Special Feature Heavy Duty
Pressure Range With Springs 45-100 psi
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365V
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365
SET JOINT ALIMENTATION ARRI RTH RTE DTH DTE-4M 5M 6M & 7M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-025
PLUMB,ADAPTER,G1/8 MALE,1/8 NPT FEMALE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-351
SEAL KIT BUNA DTH/RTH-5M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-351V
SEAL KIT,RTH5M/RTH5M-L,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top