Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-7M

Visit Product Series:
CAD
Product Details Unit View:
Max Vacuum (in. Hg) 8.0
Stroke per Jaw (in) 0.49
Grip Force (lbf) 3859.0
Weight (lb) 34.6
Maximum Finger Length (in) 14.0
Grip Force with Spring Assist (lb) 4967.0
Cylinder Bore (in) 6.14
Stroke (in) 0.98
accuracy_mm_metric 0.1
Max Vacuum (mm Hg) 20.0
Imperial or Metric Product Metric
Cylinder Bore (mm) 156
Weight (kg) 15.7
Grip Force (N) 17165.0
Maximum Finger Length (mm) 355.0
Stroke (mm) 25.0
Grip Force with Spring Assist (N) 22093.0
Repeatability (±mm) 0.05
Stroke per Jaw (mm) 12.5
Number of Jaws 3.0
Actuation (Open/Closed) (Sec) 0.85
DistributorGroup Robohand Gripping Solutions
Product Type 3 Jaw Parallel
Temp Range Viton -30° to 150°C (-20° to 300°F)
Pressure Range Without Springs 30-100 psi
Special Feature Heavy Duty
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Spring Assist Optional
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Pressure Range With Springs 55-100 psi
PublishedDate 1673983435000
Product Series RTH
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365V
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365
SET JOINT ALIMENTATION ARRI RTH RTE DTH DTE-4M 5M 6M & 7M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-353
Buna-N Seal Repair Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-353V
SEAL KIT,RTH7M/RTH7M-L,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top