Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-8M

Visit Product Series:
CAD
Product Details Unit View:
Max Vacuum (in. Hg) 8.0
Grip Force with Spring Assist (lb) 9971.0
Stroke (in) 1.38
Stroke per Jaw (in) 0.69
Grip Force (lbf) 7933.0
Weight (lb) 96.8
Maximum Finger Length (in) 16.0
Cylinder Bore (in) 8.86
Max Vacuum (mm Hg) 20.0
Grip Force (N) 35288.0
accuracy_mm_metric 0.1
Repeatability (±mm) 0.05
Imperial or Metric Product Metric
Stroke per Jaw (mm) 17.5
Stroke (mm) 35.0
Grip Force with Spring Assist (N) 44354.0
Weight (kg) 43.9
Cylinder Bore (mm) 225
Maximum Finger Length (mm) 406.0
Product Function Gripping
Pressure Range Without Springs 30-100 psi
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 1.7
Product Type 3 Jaw Parallel
Product Series RTH
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Pressure Range With Springs 55-100 psi
Spring Assist Optional
Special Feature Heavy Duty
Number of Jaws 3.0
PublishedDate 1673983543000
Product Accessories
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-366
Buna-N Rear Inlet Seal Repair Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-010
LIMITEUR DE DEBIT RR-56M (G1/4 BSPP)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-354V
SEAL KIT,RTH8M/RTH8M-L,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-366V
REAR INLET KIT, RTH & RTE,SIZE 8
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-354
SET JOINT RTH-8M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top