End Effectors
Ø60mm Non-Breakaway Boom Spacer

STB0025-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.18
Length (in) 0.98
Length (mm) 25
Weight (kg) 0.08
Product Series STB
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Boom
Back to Top