End Effectors
Ø60mm Boom

STB0050-NA

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 1.97
Weight (lb) 0.73
Length (mm) 50
Weight (kg) 0.2
Product Function Robotic Tooling
Product Type Boom
Product Series STB
DistributorGroup End Effectors
Back to Top