End Effectors
Ø60mm Boom

STB0075-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.71
Length (in) 2.95
Length (mm) 75
Weight (kg) 0.32
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series STB
Product Type Boom
Back to Top