End Effectors

STN0C3F-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.3
Weight (kg) 0.58
Product Series STN
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Junction
Back to Top