End Effectors

STN0C90-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.2
Weight (kg) 0.53
DistributorGroup End Effectors
Product Type Junction
Product Function Robotic Tooling
Product Series STN
Back to Top