End Effectors

STN0T3F-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.3
Weight (kg) 0.6
Product Series STN
Product Type Junction
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top