End Effectors

STN0T4F-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.5
Weight (kg) 0.67
Product Type Junction
Product Series STN
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top