End Effectors

STN0T5F-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.6
Weight (kg) 0.71
Product Function Robotic Tooling
Product Series STN
Product Type Junction
DistributorGroup End Effectors
Back to Top