End Effectors

STS0011-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.8
Center To Face Offset (mm) 25
Weight (kg) 0.35
DistributorGroup End Effectors
Product Series STS
Product Function Robotic Tooling
Product Type Edge Mount
Mounting Pattern 4x8H7 on 40 mm x 40 mm
Back to Top