Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
STS0012-NA-2P
STS0012-NA-2P
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1
Center To Face Offset (mm)
50
Weight (kg)
0.47
Product Type
Edge Mount
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Mounting Pattern
4x9H7 on 40 mm x 40 mm
Product Series
STS
Back to Top