Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCC-2NXX006XXX
TCC-2NXX006XXX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 72 psi (ft³)
0.07
Holding Torque (Max) (ft-lb)
1325
Clamping Arm Torque At 5 Bar (ft-lb)
310
Air Consumption per double stroke at 72 psi (ft³)
0.07
Cylinder Bore (in)
2.48
Weight (lb)
8.36
Holding Torque (Max) (Nm)
1800
Clamping Arm Torque At 5 Bar (Nm)
420
Weight (kg)
3.8
Air Consumption per double stroke at 5 bar (dm³)
2.6
Cylinder Bore (mm)
63
Product Series
TCC-2E
Product Function
Clamping
Hand Lever
No
Product Type
Tolerence Compensation Clamp
Clamp Arm Style
U-Arm (Center)
Opening Angle (deg)
5-135°
Port Size
G 1/4|1/4-18 NPT
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top