Tube Diameter (in)
0.79|1.57
Maximum Static Clamp Load (ft lb)
192.0
Tube Combinations (in)
1.57 / 0.79
Weight (lb)
0.51
Maximum Static Clamp Load (Nm)
260.0
Tube Diameter (mm)
20|40
max_static_clamp_load_metric
260.0
Weight (kg)
0.23
Tube Combinations (mm)
40 / 20
PublishedDate
1683651349000
283-HTS_TARIFF_CODE
84799070