Heavy-Duty Pneumatic Clamping
Destaco’s precision guides and lifters, when used with DESTACO power clamps and pin packages, provides customers flexibility in body-in-white applications.

VV85G-15020XX

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.79
Weight (lb) 29.1
Stroke (mm) 20
Weight (kg) 13.2
Max Load at 0.2 mm (Nm) - Mtz 50
Max Load at 0.2 mm (Nm) - Mtx 100
Lifting Force (N) 500
Product Function Clamping
Air Consumption per Double Stroke at 5 bar (72 psi) (NI) 0.45
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Holding Force (Nm) 100
Product Series VV85G
Max Load at 0.2 mm (Nm) - Mty 100
Product Type Precision Guides
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top