Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK1000-120-7-A
WK1000-120-7-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.189
Max. Clamping Force (lbf)
2248
Air Consumption per double stroke at 6 bar (ft³)
5.35
piston_force_forward_stroke_6bar_lbf_english
393
Forward Stroke (in)
4.72
air_consumption_double_stroke_6bar_ft_english
5.35
Cylinder Bore (in)
2.48
Weight (lb)
11.5
Power Stroke (in)
0.276
Piston force within forward stroke at 6 bar (lbf)
393
Air Consumption per double stroke at 87 psi (ft³)
0.189
Weight (kg)
5.2
Piston force within forward stroke at 6 bar (N)
1750
Cylinder Bore (mm)
63
piston_force_forward_stroke_6bar_n_metric
1750
Forward Stroke (mm)
120
Power Stroke (mm)
7
Max. Clamping Force (N)
10000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
PublishedDate
1701962128000
Product Function
Clamping
Product Type
Piston Rod with ISO Fit
End position control by magnetic field sensors
Yes
Back to Top