Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK1000-30-7-1
WK1000-30-7-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Power Stroke (in)
0.276
Max. Clamping Force (lbf)
2248
Air Consumption per double stroke at 87 psi (ft³)
0.094
Cylinder Bore (in)
2.48
Air Consumption per double stroke at 6 bar (ft³)
2.66
Piston force within forward stroke at 6 bar (lbf)
393
air_consumption_double_stroke_6bar_ft_english
2.66
Air Consumption per double stroke at 87 psi (ft³)
0.094
Forward Stroke (in)
1.18
Weight (lb)
8.4
piston_force_forward_stroke_6bar_lbf_english
393
Piston force within forward stroke at 6 bar (N)
1750
piston_force_forward_stroke_6bar_n_metric
1750
Weight (kg)
3.8
Cylinder Bore (mm)
63
Max. Clamping Force (N)
10000
Power Stroke (mm)
7
Forward Stroke (mm)
30
Product Series
WK
Product Type
Piston Rod with ISO Fit
PublishedDate
1701962128000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top