Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK1000-30-7-A
WK1000-30-7-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
393
air_consumption_double_stroke_6bar_ft_english
2.66
piston_force_forward_stroke_6bar_lbf_english
393
Air Consumption per double stroke at 87 psi (ft³)
0.094
Forward Stroke (in)
1.18
Max. Clamping Force (lbf)
2248
Air Consumption per double stroke at 6 bar (ft³)
2.66
Power Stroke (in)
0.276
Air Consumption per double stroke at 87 psi (ft³)
0.094
Weight (lb)
8.4
Cylinder Bore (in)
2.48
Cylinder Bore (mm)
63
Weight (kg)
3.8
Forward Stroke (mm)
30
Power Stroke (mm)
7
Max. Clamping Force (N)
10000
Piston force within forward stroke at 6 bar (N)
1750
piston_force_forward_stroke_6bar_n_metric
1750
End position control by magnetic field sensors
Yes
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
Product Series
WK
PublishedDate
1701962128000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top