Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK1000-70-7-1
WK1000-70-7-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
9.7
Piston force within forward stroke at 6 bar (lbf)
393
piston_force_forward_stroke_6bar_lbf_english
393
Air Consumption per double stroke at 87 psi (ft³)
0.136
Forward Stroke (in)
2.76
Max. Clamping Force (lbf)
2248
air_consumption_double_stroke_6bar_ft_english
3.85
Cylinder Bore (in)
2.48
Power Stroke (in)
0.276
Air Consumption per double stroke at 6 bar (ft³)
3.85
Air Consumption per double stroke at 87 psi (ft³)
0.136
Cylinder Bore (mm)
63
Max. Clamping Force (N)
10000
Weight (kg)
4.4
Power Stroke (mm)
7
Forward Stroke (mm)
70
Piston force within forward stroke at 6 bar (N)
1750
piston_force_forward_stroke_6bar_n_metric
1750
Product Series
WK
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962128000
Product Type
Piston Rod with ISO Fit
Back to Top