Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK3000-120-6-1
WK3000-120-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
674
Piston force within forward stroke at 6 bar (lbf)
674
Air Consumption per double stroke at 6 bar (ft³)
9.54
Forward Stroke (in)
4.72
Air Consumption per double stroke at 87 psi (ft³)
0.337
Air Consumption per double stroke at 87 psi (ft³)
0.337
Max. Clamping Force (lbf)
6744
Weight (lb)
36.6
air_consumption_double_stroke_6bar_ft_english
9.54
Power Stroke (in)
0.236
Cylinder Bore (in)
3.35
Forward Stroke (mm)
120
Piston force within forward stroke at 6 bar (N)
3000
piston_force_forward_stroke_6bar_n_metric
3000
Max. Clamping Force (N)
30000
Power Stroke (mm)
6
Weight (kg)
16.6
Cylinder Bore (mm)
85
PublishedDate
1701962128000
Product Function
Clamping
Product Series
WK
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with ISO Fit
Back to Top