Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK3000-30-6-A
WK3000-30-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.184
Piston force within forward stroke at 6 bar (lbf)
674
Cylinder Bore (in)
3.35
Air Consumption per double stroke at 6 bar (ft³)
5.2
air_consumption_double_stroke_6bar_ft_english
5.2
piston_force_forward_stroke_6bar_lbf_english
674
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
6744
Forward Stroke (in)
1.18
Weight (lb)
27.6
Air Consumption per double stroke at 87 psi (ft³)
0.184
Piston force within forward stroke at 6 bar (N)
3000
piston_force_forward_stroke_6bar_n_metric
3000
Power Stroke (mm)
6
Weight (kg)
12.5
Forward Stroke (mm)
30
Cylinder Bore (mm)
85
Max. Clamping Force (N)
30000
End position control by magnetic field sensors
Yes
Product Function
Clamping
PublishedDate
1701962136000
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
Back to Top