Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK3000-50-6-1
WK3000-50-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
air_consumption_double_stroke_6bar_ft_english
6.17
Air Consumption per double stroke at 87 psi (ft³)
0.218
Max. Clamping Force (lbf)
6744
Air Consumption per double stroke at 87 psi (ft³)
0.218
Piston force within forward stroke at 6 bar (lbf)
674
piston_force_forward_stroke_6bar_lbf_english
674
Cylinder Bore (in)
3.35
Air Consumption per double stroke at 6 bar (ft³)
6.17
Power Stroke (in)
0.236
Forward Stroke (in)
1.97
Weight (lb)
29.5
Weight (kg)
13.4
Forward Stroke (mm)
50
Max. Clamping Force (N)
30000
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
3000
Piston force within forward stroke at 6 bar (N)
3000
Cylinder Bore (mm)
85
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with ISO Fit
PublishedDate
1701962136000
Product Series
WK
Back to Top