Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK400-15-6-A
WK400-15-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Power Stroke (in)
0.236
Cylinder Bore (in)
1.75
Max. Clamping Force (lbf)
899
Air Consumption per double stroke at 6 bar (ft³)
0.71
Air Consumption per double stroke at 87 psi (ft³)
0.025
Weight (lb)
2.6
Piston force within forward stroke at 6 bar (lbf)
153
piston_force_forward_stroke_6bar_lbf_english
153
Air Consumption per double stroke at 87 psi (ft³)
0.025
Forward Stroke (in)
0.59
air_consumption_double_stroke_6bar_ft_english
0.71
piston_force_forward_stroke_6bar_n_metric
680
Forward Stroke (mm)
15
Power Stroke (mm)
6
Cylinder Bore (mm)
40
Max. Clamping Force (N)
4000
Weight (kg)
1.2
Piston force within forward stroke at 6 bar (N)
680
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with ISO Fit
End position control by magnetic field sensors
Yes
PublishedDate
1701962136000
Product Series
WK
Product Function
Clamping
Back to Top