Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK400-70-6-1
WK400-70-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 6 bar (ft³)
1.38
piston_force_forward_stroke_6bar_lbf_english
153
Air Consumption per double stroke at 87 psi (ft³)
0.049
Weight (lb)
3
Forward Stroke (in)
2.76
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (lbf)
153
Cylinder Bore (in)
1.75
air_consumption_double_stroke_6bar_ft_english
1.38
Air Consumption per double stroke at 87 psi (ft³)
0.049
Max. Clamping Force (lbf)
899
Max. Clamping Force (N)
4000
Piston force within forward stroke at 6 bar (N)
680
Weight (kg)
1.35
Forward Stroke (mm)
70
Cylinder Bore (mm)
40
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
680
Product Series
WK
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962141000
Back to Top