Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK4500-15-6-1
WK4500-15-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
944
Weight (lb)
29.3
air_consumption_double_stroke_6bar_ft_english
6.18
Air Consumption per double stroke at 87 psi (ft³)
0.218
Forward Stroke (in)
0.59
Power Stroke (in)
0.236
Air Consumption per double stroke at 6 bar (ft³)
6.18
Air Consumption per double stroke at 87 psi (ft³)
0.218
Cylinder Bore (in)
3.94
piston_force_forward_stroke_6bar_lbf_english
944
Max. Clamping Force (lbf)
10116
Weight (kg)
13.3
Cylinder Bore (mm)
100
Forward Stroke (mm)
15
Power Stroke (mm)
6
Max. Clamping Force (N)
45000
piston_force_forward_stroke_6bar_n_metric
4200
Piston force within forward stroke at 6 bar (N)
4200
Product Series
WK
PublishedDate
1701962141000
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top