Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK4500-30-6-1
WK4500-30-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.253
Cylinder Bore (in)
3.94
Forward Stroke (in)
1.18
Air Consumption per double stroke at 6 bar (ft³)
7.17
Weight (lb)
30.9
Max. Clamping Force (lbf)
10116
Piston force within forward stroke at 6 bar (lbf)
944
air_consumption_double_stroke_6bar_ft_english
7.17
Power Stroke (in)
0.236
piston_force_forward_stroke_6bar_lbf_english
944
Air Consumption per double stroke at 87 psi (ft³)
0.253
Max. Clamping Force (N)
45000
Cylinder Bore (mm)
100
Power Stroke (mm)
6
Piston force within forward stroke at 6 bar (N)
4200
Weight (kg)
14
piston_force_forward_stroke_6bar_n_metric
4200
Forward Stroke (mm)
30
PublishedDate
1701962141000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
Back to Top