Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK4500-70-6-A
WK4500-70-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.347
piston_force_forward_stroke_6bar_lbf_english
944
Weight (lb)
34.8
Max. Clamping Force (lbf)
10116
Cylinder Bore (in)
3.94
Air Consumption per double stroke at 87 psi (ft³)
0.347
Forward Stroke (in)
2.76
Air Consumption per double stroke at 6 bar (ft³)
9.83
air_consumption_double_stroke_6bar_ft_english
9.83
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (lbf)
944
Max. Clamping Force (N)
45000
piston_force_forward_stroke_6bar_n_metric
4200
Weight (kg)
15.8
Piston force within forward stroke at 6 bar (N)
4200
Cylinder Bore (mm)
100
Forward Stroke (mm)
70
Power Stroke (mm)
6
PublishedDate
1701962146000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
End position control by magnetic field sensors
Yes
Product Function
Clamping
Product Series
WK
Product Type
Piston Rod with ISO Fit
Back to Top