Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK600-120-6-1
WK600-120-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
238
Cylinder Bore (in)
1.97
Air Consumption per double stroke at 6 bar (ft³)
3.5
Air Consumption per double stroke at 87 psi (ft³)
0.124
Piston force within forward stroke at 6 bar (lbf)
238
Weight (lb)
6.0
Max. Clamping Force (lbf)
1350
Forward Stroke (in)
4.72
Air Consumption per double stroke at 87 psi (ft³)
0.124
Power Stroke (in)
0.236
air_consumption_double_stroke_6bar_ft_english
3.5
Cylinder Bore (mm)
50
piston_force_forward_stroke_6bar_n_metric
1060
Piston force within forward stroke at 6 bar (N)
1060
Forward Stroke (mm)
120
Max. Clamping Force (N)
6000
Power Stroke (mm)
6
Weight (kg)
2.7
PublishedDate
1701962146000
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
WK
Back to Top