Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK600-15-6-1
WK600-15-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.047
Air Consumption per double stroke at 6 bar (ft³)
1.34
Forward Stroke (in)
0.59
Air Consumption per double stroke at 87 psi (ft³)
0.047
Cylinder Bore (in)
1.97
Piston force within forward stroke at 6 bar (lbf)
238
Power Stroke (in)
0.236
Weight (lb)
4.5
Max. Clamping Force (lbf)
1350
air_consumption_double_stroke_6bar_ft_english
1.34
piston_force_forward_stroke_6bar_lbf_english
238
Max. Clamping Force (N)
6000
Cylinder Bore (mm)
50
Forward Stroke (mm)
15
Weight (kg)
2.05
Piston force within forward stroke at 6 bar (N)
1060
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
1060
Product Series
WK
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
PublishedDate
1701962146000
Back to Top