Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK600-15-6-A
WK600-15-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 6 bar (ft³)
1.34
Power Stroke (in)
0.236
Weight (lb)
4.5
Max. Clamping Force (lbf)
1350.0
Piston force within forward stroke at 6 bar (lbf)
238.0
Air Consumption per double stroke at 87 psi (ft³)
0.047
Air Consumption per double stroke at 87 psi (ft³)
0.047
Cylinder Bore (in)
1.97
Forward Stroke (in)
0.59
air_consumption_double_stroke_6bar_ft_english
1.34
piston_force_forward_stroke_6bar_lbf_english
238.0
Power Stroke (mm)
6.0
Piston force within forward stroke at 6 bar (N)
1060.0
Cylinder Bore (mm)
50
Weight (kg)
2.05
Max. Clamping Force (N)
6000.0
piston_force_forward_stroke_6bar_n_metric
1060.0
Forward Stroke (mm)
15.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
WK
Product Type
Piston Rod with ISO Fit
PublishedDate
1701962146000
End position control by magnetic field sensors
Yes
Back to Top