Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK600-200-6-A
WK600-200-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
1350.0
Air Consumption per double stroke at 87 psi (ft³)
0.182
piston_force_forward_stroke_6bar_lbf_english
238.0
Cylinder Bore (in)
1.97
Air Consumption per double stroke at 87 psi (ft³)
0.182
Air Consumption per double stroke at 6 bar (ft³)
5.15
Forward Stroke (in)
7.87
Weight (lb)
7.7
air_consumption_double_stroke_6bar_ft_english
5.15
Piston force within forward stroke at 6 bar (lbf)
238.0
Forward Stroke (mm)
200.0
Cylinder Bore (mm)
50
Power Stroke (mm)
6.0
piston_force_forward_stroke_6bar_n_metric
1060.0
Piston force within forward stroke at 6 bar (N)
1060.0
Weight (kg)
3.2
Max. Clamping Force (N)
6000.0
End position control by magnetic field sensors
Yes
Product Type
Piston Rod with ISO Fit
PublishedDate
1701962146000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
Back to Top