Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK600-30-6-1
WK600-30-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
air_consumption_double_stroke_6bar_ft_english
1.65
Weight (lb)
4.7
Air Consumption per double stroke at 87 psi (ft³)
0.058
Air Consumption per double stroke at 6 bar (ft³)
1.65
Forward Stroke (in)
1.18
piston_force_forward_stroke_6bar_lbf_english
238.0
Max. Clamping Force (lbf)
1350.0
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (lbf)
238.0
Cylinder Bore (in)
1.97
Air Consumption per double stroke at 87 psi (ft³)
0.058
Forward Stroke (mm)
30.0
Piston force within forward stroke at 6 bar (N)
1060.0
Weight (kg)
2.15
Max. Clamping Force (N)
6000.0
Cylinder Bore (mm)
50
Power Stroke (mm)
6.0
piston_force_forward_stroke_6bar_n_metric
1060.0
PublishedDate
1701962146000
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
Product Series
WK
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top