Heavy-Duty Pneumatic Clamping
Destaco’s WK400-120-6-1 Series of pneumatic power cylinders are the power elements of machines, tools, and other workholding devices.

WK600-30-6-A

Visit Product Series:
CAD

Download
Product Details Unit View:
Air Consumption per double stroke at 87 psi (ft³) 0.058
Power Stroke (in) 0.236
Piston force within forward stroke at 6 bar (lbf) 238.0
Forward Stroke (in) 1.18
piston_force_forward_stroke_6bar_lbf_english 238.0
air_consumption_double_stroke_6bar_ft_english 1.65
Cylinder Bore (in) 1.97
Air Consumption per double stroke at 6 bar (ft³) 1.65
Weight (lb) 4.7
Air Consumption per double stroke at 87 psi (ft³) 0.058
Max. Clamping Force (lbf) 1350.0
Weight (kg) 2.15
Power Stroke (mm) 6.0
Cylinder Bore (mm) 50
Piston force within forward stroke at 6 bar (N) 1060.0
Max. Clamping Force (N) 6000.0
Forward Stroke (mm) 30.0
piston_force_forward_stroke_6bar_n_metric 1060.0
End position control by magnetic field sensors Yes
Product Series WK
PublishedDate 1701962146000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Type Piston Rod with ISO Fit
Back to Top