Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK600-70-6-1
WK600-70-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
1350.0
piston_force_forward_stroke_6bar_lbf_english
238.0
air_consumption_double_stroke_6bar_ft_english
2.47
Air Consumption per double stroke at 87 psi (ft³)
0.087
Piston force within forward stroke at 6 bar (lbf)
238.0
Air Consumption per double stroke at 87 psi (ft³)
0.087
Cylinder Bore (in)
1.97
Air Consumption per double stroke at 6 bar (ft³)
2.47
Power Stroke (in)
0.236
Weight (lb)
5.3
Forward Stroke (in)
2.76
piston_force_forward_stroke_6bar_n_metric
1060.0
Piston force within forward stroke at 6 bar (N)
1060.0
Cylinder Bore (mm)
50
Forward Stroke (mm)
70.0
Weight (kg)
2.4
Max. Clamping Force (N)
6000.0
Power Stroke (mm)
6.0
Product Function
Clamping
PublishedDate
1701962146000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
Product Type
Piston Rod with ISO Fit
Back to Top