Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK600-70-6-A
WK600-70-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
1350.0
Piston force within forward stroke at 6 bar (lbf)
238.0
Air Consumption per double stroke at 6 bar (ft³)
2.47
Air Consumption per double stroke at 87 psi (ft³)
0.087
Cylinder Bore (in)
1.97
Weight (lb)
5.3
Power Stroke (in)
0.236
air_consumption_double_stroke_6bar_ft_english
2.47
Air Consumption per double stroke at 87 psi (ft³)
0.087
piston_force_forward_stroke_6bar_lbf_english
238.0
Forward Stroke (in)
2.76
Max. Clamping Force (N)
6000.0
Piston force within forward stroke at 6 bar (N)
1060.0
Forward Stroke (mm)
70.0
Power Stroke (mm)
6.0
Weight (kg)
2.4
piston_force_forward_stroke_6bar_n_metric
1060.0
Cylinder Bore (mm)
50
Product Series
WK
PublishedDate
1701962146000
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
End position control by magnetic field sensors
Yes
Back to Top