Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK6000-120-6
WK6000-120-6
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.747
Piston force within forward stroke at 6 bar (lbf)
1350.0
Forward Stroke (in)
4.72
Cylinder Bore (in)
4.92
piston_force_forward_stroke_6bar_lbf_english
1350.0
Air Consumption per double stroke at 87 psi (ft³)
0.747
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
13488.0
Air Consumption per double stroke at 6 bar (ft³)
21.15
Weight (lb)
58.4
air_consumption_double_stroke_6bar_ft_english
21.15
Weight (kg)
26.5
Max. Clamping Force (N)
60000.0
Cylinder Bore (mm)
125
piston_force_forward_stroke_6bar_n_metric
6000.0
Piston force within forward stroke at 6 bar (N)
6000.0
Power Stroke (mm)
6.0
Forward Stroke (mm)
120.0
Product Function
Clamping
PublishedDate
1701962146000
Product Series
WK
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top