Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK6000-70-6
WK6000-70-6
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
1350.0
Forward Stroke (in)
2.76
Cylinder Bore (in)
4.92
Max. Clamping Force (lbf)
13488.0
Power Stroke (in)
0.236
air_consumption_double_stroke_6bar_ft_english
15.17
Air Consumption per double stroke at 6 bar (ft³)
15.17
Air Consumption per double stroke at 87 psi (ft³)
0.536
Piston force within forward stroke at 6 bar (lbf)
1350.0
Weight (lb)
55.1
Air Consumption per double stroke at 87 psi (ft³)
0.536
Forward Stroke (mm)
70.0
Max. Clamping Force (N)
60000.0
Cylinder Bore (mm)
125
Weight (kg)
25.0
piston_force_forward_stroke_6bar_n_metric
6000.0
Piston force within forward stroke at 6 bar (N)
6000.0
Power Stroke (mm)
6.0
PublishedDate
1701962150000
Product Function
Clamping
Product Type
Piston Rod with ISO Fit
Product Series
WK
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top