Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WR2000-70-7
WR2000-70-7
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
4496.0
Air Consumption per double stroke at 6 bar (ft³)
4.27
piston_force_forward_stroke_6bar_lbf_english
450.0
Air Consumption per double stroke at 87 psi (ft³)
0.151
air_consumption_double_stroke_6bar_ft_english
4.27
Weight (lb)
37.9
Power Stroke (in)
0.276
Cylinder Bore (in)
2.76
Forward Stroke (in)
2.76
Air Consumption per double stroke at 87 psi (ft³)
0.151
Piston force within forward stroke at 6 bar (lbf)
450.0
Power Stroke (mm)
7.0
Weight (kg)
17.2
Piston force within forward stroke at 6 bar (N)
2000.0
piston_force_forward_stroke_6bar_n_metric
2000.0
Max. Clamping Force (N)
20000.0
Forward Stroke (mm)
70.0
Cylinder Bore (mm)
70
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
WK
PublishedDate
1701962150000
Product Type
Piston with Dual Rods
Back to Top