2-JAW ANGULAR GRIPPERS WITH CYLINDRICAL SPRING ASSIST - RUA
The simplified drive mechanism makes these grippers an excellent, cost effective value. It’s designed for use in confined spaces, combining large opening angle with a high torque. Optional safety springs retain the components, should the air supply fail or to increase grip force. This multipurpose gripper is built for a wide range of options and accessories (hydraulic or pneumatic operation, safety spring for internal or external clamping, Viton seals, and magneto resistive or inductive sensing) allow these grippers to be used in a number of applications. Its shielded design repels chips and other particulate from the internal drive mechanism. These angular grippers are designed for heavy-duty, extreme high temperature applications. The Vulcan Series Gripper can be ordered with optional metal seals and fireproof Kevlar boot or stainless steel heat shield for added protection.
Markets: Aerospace, Automotive, Food and Packaging, Consumer Goods