Robohand Thrusters & Slides for Linear Positioning

DLM Family

BALL-RAIL SLIDES WITH UP-TOP 8 POSITION SENSING CAPABILITY – DLM SERIES

The DESTACO DLM Series of miniature rail thruster slides are used in precision and small parts handling applications. These models feature excellent part position repeatability, double bearings for longer strokes/great load moment capacity, and the ability to sense up to 8 positions with 4 adjustable magneto resistive sensors. These models also have tapped air ports on each side, rear, and bottom of the body. The Viton seals are ideal for operation in high temperature environments.

thusters and slides sizing tool

Back to Top