Robohand Thrusters & Slides for Linear Positioning

MPS Family

MINIATURE DUAL-V ROLLER BEARING SLIDE – MPS SERIES

The DESTACO MPS Series of miniature rail thruster slides are used in precision, small parts handling, and OEM packaging machines applications. These models feature excellent part position repeatability, zero side play with patented preloaded “Dual-V” roller bearings, and adjustable extend/retract hard stops. These models offer a compact, high repeatability design and two position sensing with hall effect sensors. The Viton seals are designed for operation in high temperature environments.

thusters and slides sizing tool

Back to Top